feedback
Rate this webpage
Need
Support?

MAX810: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitor

Datasheet: Very Low Supply Current 3-Pin Microprocessor Reset Monitors
Rev. 28 (100kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MAX809/NCV809 and MAX810 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required.

The reset output is driven active within 10 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a timeout period which is trimmed by factory after VCC rises above the reset threshold. The MAX810 has an active-high RESET output while the MAX809 has an active-low RESETbar output. Both devices are available in a SOT-23 and SC-70 packages.

The MAX809/810 are optimized to reject fast transient glitches on The VCCline. Low supply current of 0.5 µA (VCC = 3.3 V) makes these devices suitable for battery powered applications.
Features   Benefits
     
  • NCV Version for Automotive
 
  • AEC-Q100 Qualified
  • Precision VCC Monitor for 1.5 V, 1.8V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supplies
   
  • Precision Monitoring Voltages from 1.2 V to 4.9 V Available in 100 mV Steps
   
  • Four Guaranteed Minimum RESET Output Duration
    (1ms, 20ms, 100ms and 140ms)
   
  • RESET Output Guaranteed to VCC = 1.0 V
   
  • Low 1.0 µA Supply Current
   
  • VCC Transient Immunity
   
  • Small SOT-23 and SC-70 Package
   
  • No External Components
   
  • Wide Operating Temperature: -40°C to 105°C
   
Applications
  • Computers
  • Embedded Systems
  • Battery Powered Equipment
  • Critical Microprocessor Power Supply Monitoring
  • Body Electronic
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Occupant Protection
  • Powertrain
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MAX810LTRG Active
Pb-free
Halide free
MAX810, 4.63 V, 140 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1509
MAX810MTRG Active
Pb-free
Halide free
MAX810, 4.38 V, 140 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1521
MAX810RTRG Active
Pb-free
Halide free
MAX810, 2.63 V, 140 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SN120T1G Active
Pb-free
Halide free
MAX810, 1.20 V, 140 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SN293D1T1G Active
Pb-free
Halide free
MAX810, 2.93 V, 1.0 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SN293D2T1G Active
Pb-free
Halide free
MAX810, 2.93 V, 20 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SN293D3T1G Active
Pb-free
Halide free
MAX810, 2.93 V, 100 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SQ120T1G Active
Pb-free
Halide free
MAX810, 1.20 V, 140 ms minimum delay SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SQ263T1G Active
Pb-free
Halide free
MAX810, 2.63 V, 140 ms minimum delay SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SQ293D1T1G Active
Pb-free
Halide free
MAX810, 2.93 V, 1.0 ms minimum delay SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SQ293D2T1G Active
Pb-free
Halide free
MAX810, 2.93 V, 20 ms minimum delay SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SQ293D3T1G Active
Pb-free
Halide free
MAX810, 2.93 V, 100 ms minimum delay SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SQ293T1G Active
Pb-free
Halide free
MAX810, 2.93 V, 140 ms minimum delay SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SQ438T1G Active
Pb-free
Halide free
MAX810, 4.38 V, 140 ms minimum delay SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 Contact Sales Office
MAX810SQ463T1G Active
Pb-free
Halide free
MAX810, 4.63 V, 140 ms minimum delay SC-70-3 / SOT-323-3 419-04 1 260 Tape and Reel 3000 Contact Sales Office
MAX810STRG Active
Pb-free
Halide free
MAX810, 2.93 V, 140 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1944
MAX810TTRG Active
Pb-free
Halide free
MAX810, 3.08 V, 140 ms minimum delay SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1944
MAX810LTR Obsolete
MAX810, 4.63 V, 140 ms minimum delay SOT-23-3 318-08 1 235 Tape and Reel 3000  
MAX810MTR Obsolete
MAX810, 4.38 V, 140 ms minimum delay SOT-23-3 318-08 1 235 Tape and Reel 3000  
MAX810RTR Obsolete
MAX810, 2.63 V, 140 ms minimum delay SOT-23-3 318-08 1 235 Tape and Reel 3000  
MAX810STR Obsolete
MAX810, 2.93 V, 140 ms minimum delay SOT-23-3 318-08 1 235 Tape and Reel 3000  
MAX810TTR Obsolete
MAX810, 3.08 V, 140 ms minimum delay SOT-23-3 318-08 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 81,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 39,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 87,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 45,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 69,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 81,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 60,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 6,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
318-08    419-04   
Packages
MAX810: Voltage Supervisor, 3-Pin, Microprocessor, Very Low Supply Current, Reset Monitor
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.