Overvoltage Protection Circuit (6.85 V Threshold)

Overview

The NCP345 over-voltage protection circuit (OVP) protects sensitive electronic circuitry from over-voltage transients and power supply faults when used in conjunction with an external P-channel FET. The device is designed to sense an over-voltage condition and quickly disconnect the input voltage supply from the load before any damage can occur. The OVP consists of a precise voltage reference, a comparator with hysteresis, control logic, and a MOSFET gate driver. The OVP is designed on a robust BiCMOS process and is intended to withstand voltage transients up to 30 V.

The device is optimized for applications that have an external AC/DC adapter or car accessory charger to power the product and/or recharge the internal batteries. The nominal over-voltage threshold is 6.85 V so it is suitable for single cell Li-Ion applications as well as 3/4 cell NiCD/NiMH applications.

  • Cellular Phones
  • Digital Cameras
  • Portable Computers and PDAs
  • Portable CD and other Consumer Electronics

  • Over-Voltage Turn-Off Time of less than 1 msec
  • Accurate Voltage Threshold of 6.85 V (nominal)
  • Under-Voltage Lockout Protection
  • CNTRL Input Compatible with 1.8 V Logic Levels
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NCP345

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

NCP345SNT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

235

REEL

3000

N

-

30

6.85

750

-

-

-

-

Price N/A

More Details

NCP345SNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

-

30

6.85

750

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.