Low Voltage Precision Adjustable Shunt Regulator

Overview

The TLV431A and B series are precision low voltage shunt regulators that are programmable over a wide voltage range of 1.24V to 16V. The TLV431A series features a guaranteed reference accuracy of 1.0% at 25 °C and 2.0% over the entire industrial temperature range of -40 °C to 85 °C. For TLV431B series, the accuracy is even higher, it's 0.5% and 1.0%, respectively. These devices exhibit a sharp low current turn-on characteristic with a low dynamic impedance of 0.20 W over an operating current range of 100mA to 20mA. This combination of features makes this series an excellent replacement for zener diodes in numerous applications circuits that require a precise refrence voltage. When combined with an optocoupler, the TLV431A/B can be used as an error amplifier for controlling the feedback loop in isolated low output voltage (3.0V to 3.3V) switching power supplies. These devices are available in economical TO-92 and micro size TSOP-5 and SOT23-3 packages.

  • Low Output Voltage (3.0 V to 3.3 V) Switching Power Supply Error Amplifier
  • Adjustable Voltage or Current Linear and Switching Power Supplies
  • Voltage Monitoring
  • Current Source and Sink Circuits
  • Analog and Digital Circuits Requiring Precision References
  • Low Voltage Zener Diode Replacements
  • Programmable Output Voltage Range of 1.24 V to 16 V
  • Voltage Reference Tolerance +/-1.0%
  • Sharp Low Current Turn-On Characteristic
  • Low Dynamic Output Impedance of 0.20 W from 100 mA to 20 mA
  • Wide Operating Current Range of 50 mA to 20 mA
  • Micro Miniature TSOP-5 and TO-92 Packages
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to TLV431B

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.