Secondary Side Controller for Quasi-Resonant SMPS

Overview

This secondary controller significantly improves the overall efficiency and cross-regulation figures when used in a Switch-Mode Power Supply. Compared to traditional regulation schemes, the NCP4326 provides superior performance in cross-regulation by individually regulating outputs. Powered from a main winding, the device actuates two independent switches that precisely adjust the considered outputs to resistor-selectable voltages. This controller also integrates a precision reference voltage, which together with a dedicated operational amplifier reduces the feedback loop elements to the minimum.
In the end three independent output voltages can be controlled by a single device
A skip cycle feature improves the stand by power in light load condition. Finally, dedicated shutdown pins offer an easy mean to disable the secondary outputs in applications where a low standby power performance is key.

  • Consumer Electronics applications: DVD, Set Top Box, CDR, Game console
  • Any Multi-Output Voltage Quasi-Resonant SMPS

  • 0% to 100% duty cycle range
  • Integrated shunt regulator for optocoupler control.
  • Internal voltage reference (1.25V, 1%@25C).
  • 2 independent power MOSFET drivers
  • Enable/Disable for each driver
  • Independent soft starts on both output drivers
  • Independent skip cycle on both output drivers
  • Standby pin
  • 580 / 650 mA peak current source/sink driver capability
  • Synchronization pin
  • 5V Undervoltage Lock-out Vcc

Tools and Resources

Product services, tools and other useful resources related to NCP4326

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.