feedback
Rate this webpage
Need
Support?

LM431SC: Adjustable/2.5 V, 0.5% Tolerance Shunt Regulator

Datasheet: Programmable Shunt Regulator
Rev. 8 (254kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The LM431SA/LM431SB/LM431SC are three terminal output adjustable regulators with thermal stability over operating temperature range. The output voltage can be set any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuit provides a sharp turn-on characteristic, making these devices excellent replacement for Zener Diodes in many applications.
Features
 
  • Programmable Output Voltage to 36 V
  • Low Dynamic Output Impedance 0.2 Ω Typical
  • Sink Current Capability of 1.0 to 100 mA
  • Equivalent Full-Range Temperature Coefficient of 50 ppm/°C Typical
  • Temperature Compensated for Operation Over Full Rated Operating Temperature Range
  • Low Output Noise Voltage
  • Fast Turn-on Response
Applications
  • This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LM431SCCM32X Active
Pb-free
Halide free
LM431SC SOT-23-3 318BM 1 260 Tape and Reel 3000 $0.074
LM431SCCM3X Active
Pb-free
Halide free
LM431SC SOT-23-3 318BM 1 260 Tape and Reel 3000 $0.074
LM431SCCMFX Active
Pb-free
Halide free
LM431SC SOT23−FL3L 1 260 Tape and Reel 3000 $0.0592
LM431SCCMLX Active
Pb-free
Halide free
LM431SC SOT-89-3 528AH 1 260 Tape and Reel 4000 $0.184
LM431SCIMFX Active
Pb-free
Halide free
LM431SC SOT23−FL3L 1 260 Tape and Reel 3000 $0.12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 3,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 6,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
V(BR) Typ (V)
Tolerance (%)
IQ Typ (mA)
IR Min (mA)
VF Max (V)
TA Min (°C)
TA Max (°C)
Package Type
LM431SCCM32X  
 $0.074 
Pb
H
 Active   
Adjustable
2.5
0.5
-
0.0015
36
-25
85
SOT-23-3
LM431SCCM3X  
 $0.074 
Pb
H
 Active   
Adjustable
2.5
0.5
-
0.0015
36
-25
85
SOT-23-3
LM431SCCMFX  
 $0.0592 
Pb
H
 Active   
Adjustable
2.5
0.5
-
0.0015
36
-25
85
SOT23−FL3L
LM431SCCMLX  
 $0.184 
Pb
H
 Active   
Adjustable
2.5
0.5
-
0.0015
36
-25
85
SOT-89-3
LM431SCIMFX  
 $0.12 
Pb
H
 Active   
Adjustable
2.5
0.5
-
0.0015
36
-40
85
SOT23−FL3L
Case Outlines
318BM    528AH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.