LM431SC: Adjustable/2.5 V, 0.5% Tolerance Shunt Regulator
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The LM431SA/LM431SB/LM431SC are three terminal output adjustable regulators with thermal stability over operating temperature range. The output voltage can be set any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuit provides a sharp turn-on characteristic, making these devices excellent replacement for Zener Diodes in many applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (2) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LM431SCCM32X | Active |
|
LM431SC | SOT-23-3 | 318BM | 1 | 260 | Tape and Reel | 3000 | $0.074
|
||||||||
LM431SCCM3X | Active |
|
LM431SC | SOT-23-3 | 318BM | 1 | 260 | Tape and Reel | 3000 | $0.074
|
||||||||
LM431SCCMFX | Active |
|
LM431SC | SOT23−FL3L | 1 | 260 | Tape and Reel | 3000 | $0.0592
|
|||||||||
LM431SCCMLX | Active |
|
LM431SC | SOT-89-3 | 528AH | 1 | 260 | Tape and Reel | 4000 | $0.184
|
||||||||
LM431SCIMFX | Active |
|
LM431SC | SOT23−FL3L | 1 | 260 | Tape and Reel | 3000 | $0.12 |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 6,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
V(BR) Typ (V)
Tolerance (%)
IQ Typ (mA)
IR Min (mA)
VF Max (V)
TA Min (°C)
TA Max (°C)
Package Type
Support |