feedback
Rate this webpage
Need
Support?

KA431A: Adjustable/2.5V, 1% Tolerance Shunt Regulator

Datasheet: Programmable Shunt Regulator
Rev. 3 (272kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The KA431 / KA431A / KA431L are three-terminal adjustable regulators with a guaranteed thermal stability over the operating temperature ranges. The output voltage may be set to any value between VREF (approximately 2.5V) and 36V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.
Features
 
  • Programmable output voltage to 36 V
  • Low dynamic output impedance 0.2 Ω (Typical)
  • Sink current capability of 1.0 to 100 mA
  • Equivalent full-range temperature coefficient of 50 ppm/°C (Typical)
  • Temperature compensated for operation over full rated operating temperature range
  • Low output noise voltage
  • Fast turn-on response
Applications
  • This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Application Notes (12) Package Drawings (3)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
KA431ADTF Lifetime
Pb-free
KA431A SOIC-8 751EB 1 260 Tape and Reel 3000 $0.1944
KA431AZBU Active
Pb-free
KA431A TO-92-3 135AN NA Bulk Bag 10000 $0.0451
KA431AZTA Active
Pb-free
KA431A TO-92-3 LF 135AR NA Fan-Fold 2000 $0.0489
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 30,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
V(BR) Typ (V)
Tolerance (%)
IQ Typ (mA)
IR Min (mA)
VF Max (V)
TA Min (°C)
TA Max (°C)
Package Type
KA431AZBU  
 $0.0451 
Pb
 Active   
Adjustable
2.5
1
0.004
0.45
36
-25
85
TO-92-3
KA431AZTA  
 $0.0489 
Pb
 Active   
Adjustable
2.5
1
0.004
0.45
36
-25
85
TO-92-3 LF
Case Outlines
135AN    135AR    751EB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.