KA431A: Adjustable/2.5V, 1% Tolerance Shunt Regulator
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The KA431 / KA431A / KA431L are three-terminal adjustable regulators with a guaranteed thermal stability over the operating temperature ranges. The output voltage may be set to any value between VREF (approximately 2.5V) and 36V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (12) | Package Drawings (3) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
KA431ADTF | Lifetime |
|
KA431A | SOIC-8 | 751EB | 1 | 260 | Tape and Reel | 3000 | $0.1944
|
||||||||
KA431AZBU | Active |
|
KA431A | TO-92-3 | 135AN | NA | Bulk Bag | 10000 | $0.0451 | |||||||||
KA431AZTA | Active |
|
KA431A | TO-92-3 LF | 135AR | NA | Fan-Fold | 2000 | $0.0489 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 30,000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
V(BR) Typ (V)
Tolerance (%)
IQ Typ (mA)
IR Min (mA)
VF Max (V)
TA Min (°C)
TA Max (°C)
Package Type
Support |