feedback
Rate this webpage
Need
Support?

FHR1200: Micro-Power, Ultra Wide Voltage Regulator

Datasheet: FHR1200 - Micro-Power, Ultra Wide Voltage Regulator
Rev. A (428kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FHR1200 is a high-efficiency regulator that outperforms the typical shunt regulator in applications where low operating power, wide temperature, and wide voltage range is important. The regulator also features better stability and faster response than many existing regulators.
Unlike the LM431 type of part, the FHR1200 can directly drive a power supply controller thus saving parts count and circuit complexity in many applications. This also makes the FHR1200 ideal for non-isolated secondary side, primary side, and floating regulation. Non-isolated secondary side regulation saves the cost of OPTOs and simplifies the power supply design.
The FHR1200 is very flexible and can be used in many diverse applications. For example: Vcc regulators to >100volts, small additional auxiliary power supplies, programmable precision zener diodes (both high and low power), plus numerous analog circuits.
The FHR1200 is packaged in space-saving surface mount SC70-6 (SOT363) to minimize layout space and cost.
For more information about the FHR1200, visit our product technology page.
Features
 
  • Low Operating Current: 12 μA Max.
  • Option to Direct Drive Feedback Pin on PWM Controllers
  • Programmable Output: 7.5 V to 100 V
  • Wide Operating Temperature Range: -55°C to +150°C
  • Output Voltage Accuracy: ±2%
  • Excellent Output Voltage Compensation: -30 PPM/°C
  • Sink Current Capability: 10 μA to 50 mA
  • Small Package: SC70-6 (SOT363)
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (1)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FEBFHR1200-SPG01A-GEVB Active
Pb-free
High-Performance Shunt Regulator
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FHR1200 Last Shipments
Pb-free
Halide free
FHR1200 SC-88-6 / SC-70-6 / SOT-363-6 419AD 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
419AD   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.