Overvoltage Protection IC with Integrated 30 V, 1.0 A, 110 mOhm Dual P-Channel MOSFET

Overview

This device represents a new level of safety and integration by combining the NCP346 overvoltage protection circuit (OVP) with a 30 V, P-Channel, Power MOSFET. This IC is specifically designed to protect sensitive electronic circuitry from overvoltage transients and power supply faults. During such hazardous events, the IC quickly disconnects the input supply from the load, thus protecting the load before any damage can occur. The OVP IC is optimized for appilcations using an exteranl AC-DC adapter or a car accessory charger to power a portable product or recharge its internal batteries. It has a nominal overvoltage threshold of 5.5 V which makes it ideal for single cell Li-Ion as well as 3/4 cell NiCD/NiMH appilcations.

  • Portable Computers and PDAs
  • Cell Phones and Handheld Products
  • Digital Cameras

  • Overvoltage Turn-Off Time of Less Than 1.0 µs
  • Accurate Voltage Threshold of 5.5 V, Nominal
  • Control Input Compatible with 1.8 V Logic Levels
  • -30 V Integrated P-Channel Power MOSFET
  • Low RDS(on) = 66 mΩ @ -4.5 V
  • Low Profile 3.3 x 3.3 mm DFN Package Suitable for Portable Applications
  • Maximum Solder Reflow temperature @ 260°C
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUS3046MN

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.