Low Capacitance 10-Line EMI Filter with ESD Protection

Favorite

Overview

This device is a 10 line EMI filter array for wireless applications. Greater than -25 dB attenuation is obtained at frequencies from 900 MHz to 3.0 GHz. ESD protection is provided across all capacitors.

  • LCD for Cell Phones and PDAs
  • Computers and Printers
  • Communication Systems
  • MP3 Players
  • EMI Filtering and ESD Protection
  • Integration of 50 Discretes
  • Provides Protection for IEC61000-4-2(Level 4) 8.0 kV (Contact)
  • Flip-Chip Package
  • Moisture Sensitivity Level 1
  • ESD Rating: Machine Model=C; Human Body Model=3B
  • Pb-Free Package is Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF9002FCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-25

1

260

DSFTP

3000

N

-

-

-

100

28

0.5

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :