10-Line EMI Filter

Consult Sales Office

Overview

This device is a 10 Line EMI Filter Array for wireless applications. Greater than -35 dB attenuation is obtained at frequencies from 800 MHz to 3.0 GHz. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Handheld Products such as Cell Phones and MP3 Players.

  • EMI Filtering and ESD Protection
  • Integration of 30 Discretes
  • Provides Protection for IEC61000-4-2 (Level 4) 8.0 kV (Contact)
  • Flip-Chip Package
  • Moisture Sensitivity Level 1
  • ESD Rating: Machine Model = C; Human Body Model = 3B
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NUF9001

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF9001FCT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

Flip-Chip-25

1

260

DSFTP

3000

N

-

-

-

200

45

0.1

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.