EMI Filter, 8-Channel, with Integrated ESD Protection

Favorite

Overview

This device is an 8 line EMI filter array for wireless applications. Greater than -20 dB typical attenuation is obtained at frequencies from 800 MHz to 5.0 GHz. The NUF8010MU has a typical cut-off frequency of 215 MHz. This UDFN package is specifically designed to enhance EMI filterting for low-profile or slim design electronics especially where space and height is a premium. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Keypad Interface and Protection for Portable Electronics
  • Bottom Connector Interface for Mobile Handsets
  • Notebook Computers and Digital Cameras
  • LCD Display Interface in Mobile Handsets
  • Camera Display Interface in Mobile Handsets
  • EMI Filtering and ESD Protection
  • Integration of 40 Discrete Components
  • Compliance with IEC61000-4-2 (Level 4)
  • UDFN Package, 1.2 x 3.5 mm, 0.4 mm Pitch
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • This is a Pb-Free Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF8010MUT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

General I/O

8

R-C

100

7

0.1

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :