EMI Filter, 8-Channel, with Integrated ESD Protection

Active

Overview

This device is an 8 line EMI filter array for wireless applications. Greater than -25 dB attenuation is obtained at frequencies from 800 MHz to 5.0 GHz. The NUF8001MU has a cut-off frequency of 160 MHz and can be used in applications for data rates up to 60 MHz or 120 Mbps. This UDFN package is specifically designed to enhance EMI filtering for low-profile or slim design electronics especially where space and height is a premium. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Keypad Interface and Protection for Portable Electronics
  • Bottom Connector Interface for Mobile Handsets
  • Notebook Computers and Digital Cameras
  • LCD Display Interface and Camera Display Interface in Mobile Handsets

  • EMI Filtering and ESD Protection
  • Integration of 40 Discrete Components
  • Compliance with IEC61000-4-2 (Level 4): > 12 kV (Contact)
  • UDFN Package, 1.2 x 3.5 mm, 0.4 mm Pitch
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUF8001MU

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF8001MUT2G

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

Y

Display Port

General I/O

8

R-C

100

12

0.1

7

5

$0.28

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.