EMI Filter, 6-Channel, with Integrated ESD Protection

Favorite

Overview

This device is a 6 line EMI filter array for wireless applications. Greater than -20 dB attenuation is obtained at frequencies from 800 MHz to 3.0 GHz. The NUF6410MN has a cut-off frequency of 250 MHz. This DFN package is specifically designed to enhance EMI filtering for low-profile or slim design electronics especially where space and height is a premium. It also offers ESD protection clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Wireless Phones
  • PDAs and Handheld Products
  • Digital Camera
  • LCD Displays
  • EMI Filtering and ESD Protection
  • Integration of 30 Discrete Components
  • DFN Package, 1.35 x 3.0 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings: IEC61000-4-2 (Level 4), Machine Model = C, Human Body Model = 3B
  • This is a Pb-Free Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF6410MNT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-12

1

260

REEL

3000

Y

General I/O

6

R-C

100

7

0.1

6.8

5

$0.2311

More Details

Show More

1-25 of 25

Products per page

Jump to :