EMI Filter, 6-Channel, with Integrated ESD Protection

Active

Overview

This Device is a 6 Line EMI Filter array for wireless applications. Greater than -30 dB attenuation is obtained at frequencies from 800 MHz to 3.0 GHz. It also offers ESD protection, clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines

  • Mobile Handsets
  • Automotive Electronic Control Units (ECUs)
  • Smart Home Electronics (Wireless Speakers)

  • Integrated EMI Filtering & ESD Protection
  • S and SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • IEC61000−4−2 (ESD): Level 4
  • SZNUF6401MNWT1G Wettable Flank Package
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NUF6401MN

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF6401MNT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-12

1

260

REEL

3000

No

Display Port

General I/O

6

R-C

100

17

1

7

5

$0.1519

More Details

SNUF6401MNT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-12

1

260

REEL

3000

No

Display Port

General I/O

6

R-C

100

17

1

7

5

$0.1032

More Details

SZNUF6401MNWT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-12

1

260

REEL

3000

Yes

Display Port

General I/O

6

R-C

100

17

1

7

5

$0.12

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.