Data Line EMI Filter

Overview

This device is a four-channel EMI filter array for data lines. Greater than -35 dB attenuation is obtained at frequencies from 800 MHz to 2.2 GHz. It also offers USB filtering circuitry with speed detection. This includes the inline resistors for impedance matching and EMI filtering. ESD protection is provided across all capacitors.

  • EMI and USB Filtering and ESD Protection for Data Lines
  • Cell Phones
  • Handheld Portables
  • Notebook Computers
  • MP3 Players
  • EMI Filtering and ESD Protection for Data Lines
  • USB 1.1 and 2.0 Full Speed Filtering Provided
  • Integration of 26 Discretes Offers Cost and Space Savings
  • Low Profile DFN Packaging, 3.0 x 1.35 mm
  • MSL 1
  • Compliant with IEC61000-4-2 (Level 4) >8kV Contact
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUF6107

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF6107MNTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-12

1

260

REEL

3000

No

-

4

-

100

30

0.1

6.8

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.