EMI Filter Low capacitance for High speed

Overview

This device is a 6 channel EMI filter array for data lines. Greater than -20 dB attenuation is obtained at frequencies from 800 MHz to 2.2 GHz. It also offers ESD protection - clamping transients from static discharges to protect delicate data line circuitry.

  • EMI Filering and ESD Protection for Data Lines
  • Cell Phones
  • Hand Held Portables
  • Notebook Computers
  • MP3 Players
  • EMI Filtering and ESD Protection for Data Lines
  • Intergration of 30 Discretes, Offers Cost and Space Savings
  • Exceeds IEC61000-4-2 (Level 4) Specifications
  • Low Profile Flip-Chip Packaging
  • MSL 1

Tools and Resources

Product services, tools and other useful resources related to NUF6106

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF6106FCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-15

1

260

DSFTP

3000

No

General I/O

6

-

100

21

0.1

7

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.