Low Capacitance 4-Line EMI Filter with ESD Protection

Overview

This device is a 4 line EMI filter array for wireless applications. Greater than -20 dB attenuation is obtained at frequencies from 800 MHz to 3.0 GHz. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Wireless Phones, Handheld Products, Notebook Computers, and LCD Displays

  • EMI Filtering and ESD Protection
  • Integration of 20 Discrete Components
  • Compliance with IEC61000-4-2 (Level 4) >8 kV (Contact)
  • DFN Package, 1.6 x 1.6 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings : Machine Model = C, Human Body Model = 3B

Tools and Resources

Product services, tools and other useful resources related to NUF4210

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.