4-Channel EMI Pi-Filter Array with Full USB Filter

Consult Sales Office

Overview

This device is a 4 channel EMI filter array for data lines. Greater than -35dB attenuation is obtained at frequencies from 800 MHz to 2.2 GHz. It also offers USB filtering circuitry with speed detection. This includes the inline resistors for impedance matching and EMI filtering. ESD protection is provided across all capacitors.

  • EMI and USB Filtering and ESD Protection for Data Lines
  • Cell Phones, Handheld Portables, Notebook Computers, and MP3 Players

  • EMI Filtering and ESD Protection for Data Lines
  • USB 1.1 Filtering Provided with Speed Detection
  • Intergration of 27 Discretes Offers Cost and Space Savings
  • Pb-Free Package is Available
  • 350 µm Solder Spheres
  • All TVS Protected Inputs Comply with IEC61000-4-2 (Level 4): 30 kV (Contact), 30 kV (Air)
  • Low Profile Flip-Chip Packaging
  • MSL 1
  • ESD Ratings (Except Pins B1, C1, and C2): Machine Model=C and Human Body Model=3B
  • ESD Ratings (Pins B1, C1, and C2): Machine Model=C and Human Body Model=2.

Tools and Resources

Product services, tools and other useful resources related to NUF4107FC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF4107FCT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

Flip-Chip-17

1

260

DSFTP

3000

N

-

-

-

22

60

0.1

6.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.