EMI Filter with ESD Protection

Active

Overview

This device is a 3 line EMI filter array for wireless applications. Greater than -25 dB attenuation is obtained at frequencies from 800 MHz to 5.0 GHz. The NUF3102MU has a cut-off frequency if 150 MHz and can be used in applications for data rate up to 58 MHz or 116 Mbps. This UDFN package is specifically designed to enhance EMI filtering for low-profile or slim design electronics especially where space and height is a premium. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Keypad Interface and Protection for Portable Electronics
  • Bottom Connector Interface for Mobile Handsets
  • Notebook Computers and Digital Cameras
  • LCD Display Interface in Mobile Handsets
  • Camera Display Interface in Mobile Handsets

  • EMI Filtering and ESD Protection
  • Integration of 19 Discrete Components
  • UDFN Package, 1.2 x 1.8 mm
  • Compliance with IEC61000-4-2 (Level 4) >8 kV (Contact) >15 kV (Air)
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C Human Body Model = 3B
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUF3102

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF3102MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Y

General I/O

4

R-C

100

13

1

7

5

$0.3461

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.