EMI Filter, Integrated, Passive, with ESD Protection

Favorite

Overview

This device is designed for cell phone applications requiring Headset and Speaker Phone, EMI Filtering and ESD Protection. This device offers an intergrated solution in a small package reducing PCB space and cost.

  • Cell Phones
  • Communication Circuits
  • Provides EMI Filtering and ESD Protection
  • Single IC Offers Cost Saving by Replacing 2 Inductors, 4 Capacitors, and 4 TVs diodes
  • Compliance with IEC61000-4-2, (Level 4) 8kV (Contact), 15kV (air)
  • Flip-Chip Package
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • Pb-Free Solder Bumps

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF2441FCT1

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

Flip-Chip-6

1

235

DSFTP

3000

N

Audio

2

L-C

0.28

250

0.1

15

12

Price N/A

More Details

NUF2441FCT1G

Loading...

Active

CAD Model

Pb

A

H

P

Flip-Chip-6

1

260

DSFTP

3000

Y

Audio

2

L-C

0.28

250

0.1

15

12

$0.3225

More Details

Show More

1-25 of 25

Products per page

Jump to :