Audio EMI Filter, 2 Line, with ESD Protection

Overview

This device is a 2 line audio EMI filter array designed for speaker applications. It offers greater than -35 dB attenuation at frequencies from 800 MHz to 3.0 GHz. This device also offers ESD protection-clamping transients from static discharges and ESD protection is provided across all capacitors.

  • Wireless Phones, MP3s, PDAs, Digital Cameras, and Portable DVDs

  • Provides EMI Filtering and ESD Protection
  • Integration of 10 Discretes
  • Compliance with IEC61000-4-2 (Level 4), 30 kV (Contact)
  • DFN8, 2x2 mm Package
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model=C and Human Body Model=3B
  • Matching Series Impedances for Speaker Applications
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUF2116

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF2116MNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

Audio

2

R-C

64

50

0.1

15.7

12

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.