EMI Filter with ESD Protection, 2-Line

Overview

NUF2070MN is a 2 line LC EMI filter array designed for audio applications. It offers greater than -22.5 dB attentuation at frequencies from 800 MHz to 5.0 GHz. This device also offers ESD protection-clamping transisents from static discharges and ESD protection is provided across all capacitors.

  • Wireless Phones, MP3s, PDAs, Digital Cameras, and Portable DVDs

  • Provides EMI Filtering and ESD Protection
  • Integration of 10 Discretes
  • Compliance with IEC61000-4-2 (Level 4, 10 kV (Contact)
  • DFN8, 2x2 mm Package
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model=C and Human Body Model=3B
  • Excellent Line Efficiency with Low Line Resistance < 3.5 Ω
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUF2070MN

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.