EMI Filter, Upstream Terminator with ESD Protection

Active

Overview

These devices are designed for applications requiring Line Termination, EMI Filtering and ESD Protection. They are intended for use in upstream USB ports, cellular phones, wireless equipment and computer applications. These devices offer an integrated solution in a small package (SOT-563) reducing PCB space and cost.

  • USB Hubs
  • Provides USB Line Termination, Filtering and ESD Protection
  • Single IC Offers Cost Savings
  • Bidirectional EMI Filtering Prevents Noise from Entering/Leaving the System
  • Compliance with IEC61000-4-2 (Level 4), 8 kV (Contact) and 15 kV (Air)
  • ESD Ratings: Machine Model=C and Human Body Model=3B
  • These are Pb-Free devices

Tools and Resources

Product services, tools and other useful resources related to NUF2042XV6

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF2042XV6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

General I/O

3

R-C

22

42

0.01

6.8

5.25

Price N/A

More Details

NUF2042XV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

Yes

General I/O

3

R-C

22

42

0.01

6.8

5.25

$0.1756

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.