L-C EMI Filter Array with ESD Protection

Favorite

Overview

The EMI9408 is an inductor−based (L−C) EMI filter array withESD protection, which integrates eight filters in a uDFN package with0.40 mm pitch. Each EMI filter channel of the EMI9408 isimplemented with the component value of1.8 pF−35 nH–4.7 pF−35 nH–6 pF. The cut−off frequency at 3dBattenuation is 300MHz and can be used in applications where the datarates are as high as 160 Mbps, while providing greater than −35 dBattenuation over the 800 MHz to 2.7 GHz frequency range. The partsinclude ESD diodes on every I/O pin and provide a high level ofprotection against electrostatic discharge (ESD). The ESD protectiondiodes connected to the external filter ports are designed andcharacterized to safely dissipate ESD strikes of ±14 kV, which isbeyond the maximum requirement of the IEC61000−4−2 internationalstandard.

This device is particularly well suited for wireless handsets, mobileLCD modules and PDAs because of its small package format andeasy−to−use pin assignments. In particular, the EMI9408 is ideal forEMI filtering and protecting data and control lines for the LCD displayand camera interface in mobile handsets.

The EMI9408 is housed in space saving, low profile, 0.40 mm pitchuDFN packages in a RoHS compliant, Pb−Free format.

  • I/O Port Protection for Mobile Application
  • LCD and Camera Data Lines in Mobile Handsets
  • Greater than 35dB Attenuation at 1GHz
  • 14kV ESD Protection (IEC61000-4-2)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI9408MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

General I/O

6

L-C

45

17.5

0.5

5.5

3.3

Price N/A

More Details

SZEMI9408MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

General I/O

6

L-C

45

17.5

0.5

5.5

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :