EMI Filter Array, L-C with ESD Protection, for LCD and Camera

Favorite

Overview

The EMI9406 is an inductor−based (L−C) EMI filter array with ESD protection, which integrates six filters. Each EMI filter channel of the EMI9406 is implemented with the component value of 1.8 pF 35 nH– 4.7 pF−35 nH– 6 pF. The cut−off frequency at −3 dB attenuation is 300 MHz and can be used in applications where the data rates are as high as 160 Mbps, while providing greater than −35 dB attenuation over the 800 MHz to 2.7 GHz frequency range. The parts include ESD diodes on every I/O pin and provide a high level of protection against electrostatic discharge (ESD). The ESD protection diodes connected to the external filter ports are designed and characterized to safely dissipate ESD strikes of ±14 kV, which is beyond the maximum requirement of the IEC61000−4−2 international standard. This device is particularly well suited for wireless handsets, mobile LCD modules and PDAs because of its small package format and easy−to−use pin assignments. In particular, the EMI9406 is ideal for EMI filtering and protecting data and control lines for the LCD display and camera interface in mobile handsets.

  • LCD and Camera Data Lines in Mobile Handsets
  • I/O Port Protection for Mobile Handsets, NotebookComputers, PDAs, etc.
  • EMI Filtering for Data Ports in Cell Phones, PDAs orNotebook Computer
  • Wireless Handsets
  • LCD and Camera Modules
  • Six Channels of EMI Filtering with Integrated ESD Protection
  • Pi−Style EMI Filters in a Capacitor−Inductor−Capacitor (C−L−C)Network
  • ±14 kV ESD Protection (IEC 61000−4−2 Level 4, contact discharge)at External Pin
  • Greater than −35 dB Attenuation (typical) at 1 GHz
  • Increased Robustness Against Vertical Impacts DuringManufacturing Process

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI9406MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

N

General I/O

6

L-C

45

17.5

0.5

5.5

3.3

Price N/A

More Details

SZEMI9406MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

N

Display Port

6

L-C

45

17.5

0.5

5.5

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :