EMI Array, 4-Channel, with ESD Protection

Last Shipments

Overview

  • LCD and Camera Data Lines in Mobile Handsets
  • I/O Port Protection for Mobile Application

  • Greater than 35dB Attenuation at 1GHz
  • 14kV ESD PRotection (IEC 61000-4-2)

Tools and Resources

Product services, tools and other useful resources related to EMI9404

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI9404MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

Display Port

General I/O

4

L-C

45

17.5

0.5

5.5

3.3

Price N/A

More Details

SZEMI9404MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

Display Port

General I/O

4

L-C

45

17.5

0.5

5.5

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.