Common Mode Filter with ESD Protection

Active

Overview

The EMI814x is a family of Common Mode Filters (CMF) with integrated ESD protection. Differential signaling IO's can now have both common mode filtering and ESD protection in one package.

  • USB 3.0
  • HDMI 2.0
  • MHL 2.0
  • uSD Card
  • eSATA
  • Total Insertion DMloss < 2.5dB at 2.5GHz
  • Large Differential Mode Cutoff Frequency >5GHz
  • High Common Mode Stop Band Attenuation >10dB at 500MHz, 15dB at 700MHz
  • Low Channel Resistance 6.0 ohms
  • Provides ESD Protection to IEC61000-4-2 Level 4, +/-15kV Contact

Tools and Resources

Product services, tools and other useful resources related to EMI814X

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI8141MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

Yes

USB 3.0

1

Common Mode

6

2.9

1

7.8

3.3

$0.3159

More Details

EMI8142MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-10

1

260

REEL

3000

Yes

USB 3.0

2

Common Mode

6

2.9

1

7.8

3.3

$0.3738

More Details

EMI8143MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-16

1

260

REEL

3000

Yes

USB 3.0

3

Common Mode

6

2.9

1

7.8

3.3

$0.4069

More Details

SZEMI8141MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

No

USB 3.0

1

Common Mode

6

2.9

1

7.8

3.3

Price N/A

More Details

SZEMI8142MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-10

1

260

REEL

3000

No

USB 3.0

2

Common Mode

6

2.9

1

7.8

3.3

Price N/A

More Details

SZEMI8143MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-16

1

260

REEL

3000

No

USB 3.0

3

Common Mode

6

2.9

1

7.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.