Common Mode Filter with ESD Protection

Favorite

Overview

The EMI813x is a family of Common Mode Filters with integrated ESD protection. Differetial signaling IOs can now have both common mode filtering and ESD protection in one package.

  • MIPI D-PHY (CSI-2, DSI, etc) in Mobile Phones
  • USB3.0
  • MHL2.0
  • Total Insertion Loss DMloss <3.7dB at 2.5GHz
  • Large Differential Mode Cutoff Frequency f3dB >2.5GHz
  • High Common Mode Stop Band Attenuation 30dB at 750MHz
  • Low Channel Resistance 6.0 ohm

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI8131MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

Y

USB 3.0

1

Common Mode

6

-

1

7.8

3.3

$0.3621

More Details

EMI8132MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-10

1

260

REEL

3000

Y

USB 3.0

2

Common Mode

6

-

1

7.8

3.3

$0.3249

More Details

EMI8133MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-16

1

260

REEL

3000

Y

USB 3.0

3

Common Mode

6

-

1

7.8

3.3

$0.5939

More Details

Show More

1-25 of 25

Products per page

Jump to :