Common Mode Filter with ESD Protection≥750MHz CM Stop Band Attenuation for HDMI Interfaces

Active

Overview

The EMI804x is a family of Common Mode Filters (CMF) with integrated ESD protection, a first in the industry. Differential signaling I/Os can now have both common mode filtering and ESD protection in one package. The EMI804x protects against ESD pulses up to ±15 kV contact per the IEC61000−4−2 standard.The EMI804x is well−suited for protecting systems using high−speed differential ports such as USB 3.0, HDMI 1.3/1.4/2.0;corresponding ports in removable storage and other applications. The EMI804x is available in a RoHS−compliant 0.5mm pitch package, XDFN6 for 1 Differential Pair, XDFN−10 for 2 Differential Pair and XDFN−16 package for 3 Differential Pair.

  • USB 3.0
  • HDMI 1.3/1.4/2.0
  • MHL 2.0
  • eSATA

  • Set-Top Box
  • Automotive Camera Control Unit

  • Total Insertion Loss < 2.5dB at 2.5GHz
  • Large Differential Mode Cutoff Frequency > 5GHz
  • High Common Mode Stop Band Attenuation > 10dB at 500MHz, 15dB at 700MHz
  • Low Channel Resistance 6.0 Ω
  • Provides ESD Protection to IEC61000-4-2 Level 4, +/-15kV Contact
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to EMI804X

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI8041BMUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

Y

USB 3.0

1

Common Mode

6

2.9

1

7.8

3.3

$0.2312

More Details

EMI8041MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

Y

USB 3.0

1

Common Mode

6

2.9

1

7.8

3.3

$0.2929

More Details

EMI8042MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-10

1

260

REEL

3000

Y

USB 3.0

2

Common Mode

6

2.9

1

7.8

3.3

$0.3405

More Details

EMI8043MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-16

1

260

REEL

3000

Y

USB 3.0

3

Common Mode

6

2.9

1

7.8

3.3

$0.472

More Details

SZEMI8041MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

F

USB 3.0

1

Common Mode

6

2.9

1

7.8

3.3

Price N/A

More Details

SZEMI8042MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-10

1

260

REEL

3000

F

USB 3.0

2

Common Mode

6

2.9

1

7.8

3.3

Price N/A

More Details

SZEMI8043MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-16

1

260

REEL

3000

F

USB 3.0

3

Common Mode

6

2.9

1

7.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.