EMI Filter with ESD Protection for MicroSD Card Applications

Overview

EMI Filter with ESD Protection for MicroSD Card Applications

  • MicroSD Interfaces
  • MMC Interfaces
  • Feature Phones, Smart Phones

  • Provides ESD Protection to IEC61000−4−2:±15 kV Contact Discharge
  • Protection and Termination for 6 Lines + VCC
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to EMI7403

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI7403FCTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-15

1

260

REEL

5000

No

General I/O

6

R-C

40

21

0.1

7

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.