EMI Filter with ESD Protection

Favorite

Overview

The EMI7112 is an L-C EMI Filter array with ESD protection that integrates two Pi-filters (C-L-C) to suppress EMI/RFI Noise. EMI7112 includes ESD protection diodes on all input/output pins, and provides a very high level of protection for sensitive electronic components against possible electrostatic discharge (ESD). The ESD diodes connected to the filter ports safely dissipate ESD strikes of ±30kV, which is beyond the maximum requirement of the IEC61000-4-2 international standard.

  • Mobile Phones
  • A large range of products can make use of this EMI filter
  • Two Channels of EMI Filtering
  • +/- 30kV ESD Protection (IEC61000-4-2, Contact Discharge)
  • Greater than 45dB of Attenuation at 900MHZ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI7112FCTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-5

1

260

REEL

5000

N

Audio

2

L-C

0.35

250

0.4

7

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :