EMI Filter with ESD Protection

Last Shipments

Overview

The EMI6316 is a 4 x 4, 15−bump EMI filter with ESD protectiondevice for MicroSD card applications in a 0.4 mm pitch CSP formfactor. It is fully compliant with IEC 61000−4−2.

  • MicroSD Card

Tools and Resources

Product services, tools and other useful resources related to EMI6316

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI6316FCTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-15

1

260

REEL

5000

N

SIM Card

7

R-C

40

8

0.1

7

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.