EMI Filter, Common Mode, Low Resistance, with ESD Protection

Favorite

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI4193MTTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

N

MIPI

6

Common Mode

3.5

0.8

1

7.3

5

$0.5771

More Details

Show More

1-25 of 25

Products per page

Jump to :