EMI Filter, Common Mode, with ESD Protection

Overview

Tools and Resources

Product services, tools and other useful resources related to EMI4162

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI4162MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

No

MIPI

4

Common Mode

8

0.8

1

7.3

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.