EMI Common Mode Filter with ESD Protection

Overview

The EMI2180 is an industry first Common Mode Filter tuned to MHL speed (CMF) with integrated ESD protection. Differential signaling I/Os can now have both common mode filtering and ESD protection in one package, instead of using separate devices for each function. In addition, traditional common mode chokes are coil-based, while the EMI2180 is silicon-based. This enables the EMI2180 to have a smaller footprint and profile. The EMI2180 protects against ESD pulses up to ±8 kV contact per the IEC61000-4-2 standard.

  • MHL to USB Interface
  • HighSpeed Differential Data Lines
  • Mobile Phones
  • Single Integrated Package for Common Mode Filter (CMF) and ESD Protection for MHL High Speed Data Lines
  • High Differential Mode Bandwidth Cutoff Frequency for Best Signal
    Integrity
  • Provides ESD Protection to IEC6100042 Level 4,±8 kV Contact
    Discharge
  • Low Channel Input Capacitance

Tools and Resources

Product services, tools and other useful resources related to EMI2180

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI2180MTTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

Display Port

HDMI 1.3/1.4

2

Common Mode

3.5

2

1

7.8

9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.