EMI Filter, Common Mode, with ESD Protection

Last Shipments

Overview

The EMI 2124 is an integrated common mode filter providing both ESD portection and EMI filtering for high speed serial digital interfaces such as USB2.0. It also provides ESD protection for USB ID pin and VBus lines.

  • The EMI2124 is an integrated common mode filter providing both ESD protection and EMI filtering for high speed serial digital interfaces such as USB2.0. The EMI2124 provides EMI filtering for one differential data line pair and ESD protection for one data pair plus USB ID pin. It provides a separate Vbus line protection typically used for charging.

  • Mobile/Computing devices

  • Highly Integrated Common Mode Filter (CMF) with ESD Protection
    provides protection and EMI Reduction for systems using high speed
    Serial Data Lines with cost and space savings over Discrete Solutions
  • Large Differential Mode Bandwidth with Cutoff Frequency > 2 GHz
    High Common Mode Stop Band Attenuation: >25 dB at 700 MHz,
    >30 dB at 800 MHz Typical.
  • Low Profile Package with Small Footprint in WDFN8 2.0 mm length
    x 2.2 mm width x 0.75 mm height PbFree Package
  • Provides VID & VBUS ESD Protection to IEC61000-4-2 Level 4,
    30 kV Contact Discharge.

Tools and Resources

Product services, tools and other useful resources related to EMI2124

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI2124MTTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

USB 2.0

4

Common Mode

8

0.8

1

7.25

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.