5.5 V Bidirectional micro-packaged EMI Filter with ESD and Surge Protection

Active

Overview

The EMI1051 is an RC EMI Filter that integrates ESD and surge protection diodes on input and output pins, and provides a very high level of protection for sensitive electronic components against possible electrostatic discharge (ESD) and surge discharge. The ESD diodes connected to the filter ports safely dissipate ESD strikes of ±30kV, which is beyond the maximum requirement of the IEC61000-4-2 international standard. In addition, the EMI1051 provides more than 30 dB of attenuation from 600 MHz to 8 GHz, making it an ideal solution for applications employing LTE, 5G (Low and Mid Bands), WiFi, Bluetooth, and Zigbee wireless protocols

  • SIM Card Noise Filtering and ESD Protection
  • GPIO Noise Filtering and ESD Protection (I2C, SPI)
  • Protection at test points
  • Touch Controller Noise Filtering and ESD Protection
  • Smartwatches
  • Smartphones
  • Tablets
  • IoT Nodes and Coordinators
  • More than 30 dBs of attenuation from 600 MHz to 8.5 GHz
  • +/- 30kV ESD Protection (IEC61000-4-2, Contact Discharge)
  • Greater than 20 A Surge Protection Support
  • Small form factor: 0.76 x 0.34 x 0.20 mm

Tools and Resources

Product services, tools and other useful resources related to EMI1051

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI1051FCT5G

Loading...

Active

CAD Model

Pb

A

H

P

DSN3 0.76x0.34 (0301)

1

260

DSFTP

10000

No

I2C

SIM Card

1

R-C

100

80

0.1

6.8

5.5

$0.0407

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.