8-Channel LCD Filter Array with ESD Protection

Overview

The CSPEMI606 and CSPEMI608 are EMI filter arrays with ESD protection, which integrate six and eight Pi- filters (C-R-C), respectively. The CSPEMI606/608 has component values of 15pF- 100W-15pF. These devices include ESD protection diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD diodes connected to the filter ports are designed and characterized to safely dissipate ESD strikes of ±15kV, beyond the maximum requirement of the IEC 61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30kV.

  • EMI filtering & ESD protection for high-speed I/O data ports
  • LCD data lines in clamshell wireless handsets
  • EMI filtering for high-speed data lines
  • Wireless handsets / cell phones, Notebook computers
  • Six (CSPEMI606)and eight (CSPEMI608)channels of EMI filtering
  • Better than 30dB of attenuation at 1GHz to 3GHz
  • Chip Scale Package features extremely low lead inductance for optimum filter and ESD performance

Tools and Resources

Product services, tools and other useful resources related to CSPEMI608

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CSPEMI608G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

DSFTP

3500

No

-

-

-

100

20

0.3

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.