EMI Filter with ESD Protection

Consult Sales Office

Overview

The CSPEMI307A is a multichannel EMI/ESD array offering a combination of four low-pass filter + ESD channels to reduce EMI/RFI emissions on a data port and four dedicated ESD-only channels intended specifically for ESD protection on a USB port. Each EMI/RFI channel integrates a high quality pi-style filter (C-R-C) which provides greater than 30dB attenuation in the 800-2700 MHz range. These pistyle filters support bidirectional filtering, controlling EMI both to and from a data port connector.

  • EMI filtering and ESD protection for both data and I/O ports
  • Outer 4 channels provide ESD protection for USB lines and other I/O port applications

  • Wireless Handsets, Handheld PCs / PDAs, MP3 Players, Notebooks, Desktop PCs

  • EMI/ESD channels provide greater than 32dB attenuation at 1GHz
  • Chip Scale Package features extremely low lead inductance for optimum filter and ESD performance
  • Four channels of combined EMI/RFI filtering + ESD protection
  • Four additional channels of ESD-only protection

Tools and Resources

Product services, tools and other useful resources related to CSPEMI307A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CSPEMI307AG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

WLCSP-15

1

260

DSFTP

3500

N

General I/O

6

R-C

100

30

0.1

6.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.