EMI Filter with ESD Protection, Single Mic / Stereo Speaker

Favorite

Overview

The CSPEMI205G is a low-pass filter array integrating three pi-style filters (C-R-C) that reduce EMI/RFI emissions while at the same time providing ESD protection. This device is custom-designed to interface with the headset port on a cellular telephone, and contains two different filter values. Each high quality filter provides more than 30dB attenuation in the 800-2700 MHz range. These pistyle filters support bidirectional filtering, controlling EMI both to and from the microphone and speaker elements. They also support bipolar signals, enabling audio signals to pass through without distortion.

  • External speaker and microphone ports on wireless handsets
  • Wireless handsets, smart phones, netbooks, notebooks, and portable navigation devices
  • Integrated microphone and speaker EMI suppression and ESD protection
  • Bi-directional diodes protects equally in both directions
  • Extremely low lead inductance for optimum filter and ESD performance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CSPEMI205G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-8

1

260

DSFTP

3500

N

General I/O

3

R-C

10

200

1

6.8

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :