EMI Filter with ESD Protection, Headset Speaker

Overview

The CSPEMI201AG is a dual low-pass filter array integrating two pi-style filters (C-R-C) that reduce EMI/RFI emissions while at the same time providing ESD protection. This part is custom-designed to interface with a speaker port on a cellular telephone or similar device. Each high quality filter provides more than 35dB attenuation in the 800-2700 MHz range. These pi-style filters support bidirectional filtering, controlling EMI both to and from a speaker element. They also support bipolar signals with a cutoff frequency of 31MHz, enabling audio signals to pass through without distortion.

  • Audio interfaces on wireless devices
  • Cellular phones, notebook computers, netbook computers, portable navigation devices
  • Two lines of EMI suppression with integrated ESD protection
  • Extremely low lead inductance for optimum filter and ESD performance

Tools and Resources

Product services, tools and other useful resources related to CSPEMI201A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CSPEMI201AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

3500

No

General I/O

2

R-C

10

200

1

6.8

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.