EMI Filter with ESD Protection

Overview

The CM1693 is a family of pi-style EMI filter arrays with ESD protection, which integrates four, six or eight filters (C-L-C) into a small-form factor, uDFN 0.40 mm pitch package. Each EMI filter channel is implemented as a 3-pole L-C filter, where the component values are 10pF-26nH-12pF. The CM1693's roll-off frequency at -6 dB attenuation is 300 MHz and can be used in applications where the data rates are as high as 140 Mbps. The CM1693 also provides greater than -30 dB attenuation over the 800 MHz to 6 GHz frequency range. The device includes ESD diodes on every pin that provide a very high level of protection for sensitive electronic components against possible electrostatic discharge (ESD). The ESD protection diodes connected to the filter ports are designed and characterized to safely dissipate ESD strikes of ±18kV, which is beyond the maximum requirement of the IEC61000-4-2 international standard.

  • Camera and display interfaces, keypad interfaces
  • Emerging LTE and 4G protocols

  • Cellular phones, notebook computers, netbook computers, portable navigation devices

  • 700 MHz Attenuation, critical for LTE deployments
  • ±18kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Tools and Resources

Product services, tools and other useful resources related to CM1693

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1693-04DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

Display Port

4

L-C

2.3

22

1

6.8

3.3

Price N/A

More Details

CM1693-06DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

No

Display Port

6

L-C

2.3

22

1

6.8

3.3

Price N/A

More Details

CM1693-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

No

Display Port

8

L-C

2.3

22

1

6.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.