L-C 4-, 6- and 8-Channel EMI Filter Arrays with ESD Protection

Overview

The CM1690 is a family of pi-style EMI filter arrays with ESD protection, which integrates four, six and eight filters (C-L-C) in small form factor uDFN 0.40mm pitch packages. Each EMI filter channel of the CM1690 is implemented as a 3-pole L-C filter.

  • Camera and display interface EMI suppression with integrated ESD protection

  • Cellular Phones,Smart Phones, Notebooks, Netbooks Personal Navigation devices

  • Six or eight channels of EMI suppression with integrated ESD protection

Tools and Resources

Product services, tools and other useful resources related to CM1690

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1690-04DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

-

-

-

2.3

33

-

6.8

-

Price N/A

More Details

CM1690-06DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

N

-

-

-

2.3

33

-

6.8

-

Price N/A

More Details

CM1690-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

-

-

-

2.3

33

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.