4- and 8-Channel EMI Filter Arrays with ESD Protection

Overview

The CM1636 is an EMI filter array with ESD protection, which integrates either four, six or eight pi filters (C-R-C). Each CM1636 filter has component values of 15pF-200 Ohm-15pF. These parts include ESD protection diodes on every pin, providing a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The ESD diodes connected to the filter ports safely dissipate ESD strikes of plus or minus 15kV contact discharge, twice the specification requirement of the IEC 61000-4-2, Level 4 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharge.

  • LCD and camera interfaces, board to board connector interfaces

  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers

  • ±15 kV ESD protection (IEC 61000-4-2, contact discharge)
  • Configurations which match the most popular board to board connector interfaces

Tools and Resources

Product services, tools and other useful resources related to CM1636

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1636-04DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

-

-

-

200

30

-

6.8

-

Price N/A

More Details

CM1636-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

No

-

-

-

200

30

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.