EMI Filter with ESD Protection

Last Shipments

Overview

The CM1624 is a combination EMI filter and line termination device with integrated TVS diodes for use on Multimedia Card interfaces. This state-of-the-art device utilizes solid-state, silicon-avalanche technology for superior clamping performance and DC electrical characteristics. The CM1624 has been optimized for protection of T-Flash/MicroSD interfaces in cellular phones and other portable electronics. The CM1624 consists of six circuits that includes series impedance matching resistors and pull-up resistors as required by the SD specification. TVS diodes are included on each line for ESD protection. An additional TVS diode connection is included for protection of the voltage (Vcc) bus. Termination resistor value of 40 Ohm is provided on the SDData0, SDData1, SDData2, SDData3, CMD, and CLK lines. Pull-up resistors of 25k Ohm are included on the SDData0, SDData1, SDData2, SDData3 and CMD lines, as well. These may be configured for devices operating in SD or SPI mode. The TVS diodes provide effective suppression of ESD voltages in excess of 15kV (contact discharge) per IEC 61000-4-2, level 4. The CM1624 is in a 16-pin, RoHS/WEEE compliant, UDFN 16-pin package. It measures 3.30 x 1.35 x 0.50mm. The leads are spaced at a pitch of 0.4mm and are finished with lead-free NiPd.

  • SD and removable memory interfaces

  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices, e-Readers

  • Application Specific
  • ±15kV ESD protection (IEC 61000-4-2, contact discharge)
  • Significant attenuation of noise in the 700 MHz bands, broadband attenuation throughout the cellular bands

Tools and Resources

Product services, tools and other useful resources related to CM1624

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1624-08DE

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

SIM Card

8

L-C

40

12

0.5

6.8

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.