4-Channel EMI Filter Array with ESD Protection for SIM Card Applications

Obsolete

Overview

CM1423 is an EMI filter array with ESD protection, which integrates three pi filters (C-R-C) and two additional channels of ESD protection. The CM1423 has component values of 20pF-47 Ohm-20pF,and 20pF-100 Ohm-20pF. The parts include avalanchetype ESD diodes on every pin, which provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD).

  • Sim Interface

  • Cellular phones, notebook computers, netbook computers, portable navigation devices

  • Mated perfectly to SIM interface

Tools and Resources

Product services, tools and other useful resources related to CM1623

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1623-04DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

-

-

-

100

20

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.