2-Channel EMI Filter (C-R-C) with ESD

Overview

The CM1484 is a two channel pi-style EMI filter array with ESD protection, house in a 5 lead SC-70 package. The CM1484 has component vals of 11pF-100 Ohm-11 pF, per channel.

  • Camera and display interfaces, keypad interfaces

  • Cellular phones, notebook computers, netbook computers, portable navigation devices

  • Excellent attenuation of noise in the wireless carrier bands
  • 15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Tools and Resources

Product services, tools and other useful resources related to CM1484

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1484-02S7

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

-

-

-

100

22

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.