L-C LCD and Camera EMI Filter Arrays with ESD Protection, 6- and 8-Channel

Overview

The CM1461 is a family of pi-style EMI filter arrays with ESD protection, which integrates six and eight filters (C-L-C) in small form factor TDFN 0.50mm pitch packages. Each EMI filter channel of the CM1461 is implemented as a 3-pole L-C filter where the component values are 10pF-20nH-10pF. The CM1461's roll-off frequency at -6dB attenuation is 400MHz and can be used in applications where the data rates are as high as 140Mbps while providing greater than 30dB over the 800MHz to 2.7GHz frequency range.

  • Camera and display interfaces, keypad interfaces

  • Cellular phones, notebook computers, netbook computers, portable navigation devices

  • Excellent attenuation of noise in the wireless carrier bands
  • 15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Tools and Resources

Product services, tools and other useful resources related to CM1461

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1461-06DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

No

-

-

-

2.3

20

-

6.8

-

Price N/A

More Details

CM1461-08DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-16

1

260

REEL

3000

No

-

-

-

2.3

20

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.